Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for male terminals

  • Sealed  No

  • Hybrid Connector  No

  • Primary Locking Feature  On the terminal

  • Connector System  Wire-to-Wire

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

Body Features

  • Cable Exit Angle  180°

  • Body Material  PBT

  • Color  Black

Mechanical Attachment

  • Terminal Position Assurance  No

  • Polarized  Yes

Housing Features

  • Pitch 5 mm [ .197 in ]

Dimensions

  • Length 19.7 mm [ .776 in ]

  • Width 36.5 mm [ 1.437 in ]

  • Height 17.2 mm [ .677 in ]

Packaging Features

  • Packaging Method  Box

Other

  • Connector Position Assurance Capable  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.