Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Coaxial Cable

  • RF Connector Type  SMA

  • Connector Style  Plug

  • Cable Type  RG 402 Semi-Rigid

  • Product Type  Connector - RF

  • Shrink Tubing  Without

  • Retractable Collar  Without

  • Dielectric Material  TFE Fluorocarbon

Configuration Features

  • Snap-Lock  Without

Electrical Characteristics

  • 50 Ohm  Yes

  • 75 Ohm  No

  • Impedance (Ω) 50

Body Features

  • Body Material  Stainless Steel

  • Body Plating Material  Gold over Nickel

  • Body Style  Straight

Contact Features

  • Center Contact Plating Material  Gold over Copper

  • Center Contact  With

  • Center Contact Material  Beryllium Copper

Termination Features

  • Cable Termination Type  Solder

Mechanical Attachment

  • Coupling Nut Plating Finish  Passivated

  • Safety Wire Holes  Without

  • Coupling Nut Material  Stainless Steel


  • Length 11.18 mm [ .44 in ]

Packaging Features

  • Packaging Method  Carton

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.