Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Applies To  Printed Circuit Board

  • Series  AMPMODU, MOD II

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • PCB Mounting Orientation  Right Angle

  • Connector Type  Connector Assembly

  • Boss  Without

  • Profile  Standard

  • Sealed  No

  • Product Type  Connector

Configuration Features

  • Number of Positions  170

  • Number of Rows  2

  • Stackable  No

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 1.27 µm [ 50 µin ]

  • Solder Tail Contact Plating Thickness 1.27 µm [ 50 µin ]

  • Contact Configuration  Board Standoff

  • Contact Base Material  Phosphor Bronze

  • Contact Type  Socket

  • Solder Tail Contact Plating Material  Gold Flash over Nickel

Termination Features

  • Termination Post Length 2.92 mm [ .115 in ]

  • Termination Method to PC Board  Through Hole - Solder

Mechanical Attachment

  • Mating Alignment Type  Polarization

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Mounting Ears

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Polyphenylene Sulfide (PPS)

  • Housing Entry Style  Side

  • Housing Color  Natural

Dimensions

  • Height 6.05 mm [ .238 in ]

  • Tail Length 2.92 mm [ .115 in ]

Usage Conditions

  • High Temperature Compatible  No

Operation/Application

  • Pick and Place Cover  Without

  • Assembly Process Feature  Board Standoff

Industry Standards

  • MIL-C-55032  No

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  16

Other

  • Comment  With hex mounting ears.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.