CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Applies To  Wire/Cable

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Strain Relief  Without

  • Connector Type  Housing

  • Product Type  Connector

  • Connector Style  Receptacle

Configuration Features

  • Number of Positions  20

  • Number of Rows  2

  • Stamped  No

Electrical Characteristics

  • Termination Resistance  12 mΩ

  • Insulation Resistance (MΩ) 5000

  • Dielectric Withstanding Voltage  750 V

  • Operating Voltage  250 VAC

Contact Features

  • Contact Base Material  Beryllium Copper

  • Contact Type  Socket

  • Contact Current Rating (A) 3

Termination Features

  • Termination Method to Wire/Cable  Crimp

Mechanical Attachment

  • Mating Alignment Type  Center

  • Mating Connector Lock  Without

  • Mating Alignment  With

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Configuration  Both Ends Closed

  • Housing Material  Thermoplastic

  • Housing Color  Black

Dimensions

  • Length 29.97 mm [ 1.18 in ]

  • Height 7.23 mm [ .285 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

  • Flame Retardant  Yes

Operation/Application

  • For Use With  Header

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Approved Standards  CSA LR7189, UL E28476

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Other

  • Comment  Contact Extraction/Lance Reset Tool No. 843996-3., No marking on this part number., When using this housing with AMP-LATCH Universal Headers, P/N 1825851-1 (Qty 2) must be purchased separately.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.