Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Accessory Type  Backshell

  • Strain Relief  With

  • Sealable  No

Configuration Features

  • Number of Positions  3

Body Features

  • Cable Exit Angle  180 (In-Line)

  • Color  Black

  • Material  PA

Dimensions

  • Cable Bundle Diameter 6.5 mm [ .256 in ]

Usage Conditions

  • Operating Temperature Range -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94-HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  450

Other

  • Serviceable  Yes

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.