Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Primary Locking Feature  Locking Lance

  • Wire Type  Copper

Contact Features

  • Terminal Style  Receptacle/Socket

  • Mating Tab Width 2.8 mm [ .11 in ]

  • Mating Tab Thickness .8 mm [ .031 in ]

  • Interface Plating  Gold (Au)

  • Typical Current Rating (A) 15

  • Contact Termination Area Plating Material  Gold (Au)

Termination Features

  • Termination Method  Crimp

  • Crimp Type  F-Crimp

Dimensions

  • Wire Size Search (mm²) .5, .6, .75, .85, 1

  • Wire Size Search (AWG) 17, 18, 19, 20

  • Wire Size .5 – 1 mm² [ 20 – 18 AWG ]

  • Wire Insulation Diameter 1.3 – 2.1 mm [ .055 – .083 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 80, 85, 90, 100, 105, 110, 120, 125, 130, 140, 145, 150

  • Operating Temperature (Max) (°F) 176, 185, 194, 212, 221, 230, 248, 257, 266, 284, 293, 302

  • Operating Temperature Range -40 – 150 °C [ -40 – 150 °F ]

Industry Standards

  • Agency/Standard  IEC 664/664A (DIN VDE 0110)

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  3500

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.