CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • PCB Mounting Orientation  Right Angle

  • Sealed  No

  • Connector System  Wire-to-Board

  • Row-to-Row Spacing 4.14 mm [ .163 in ]

  • Connector Style  Plug

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Strain Relief  Without

  • Connector Type  Header

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  8

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage 600 VAC [ 600 VDC ]

Contact Features

  • Contact Current Rating (A) 9.5

  • Tail Plating Finish  Matte

  • Tail Plating Thickness 3.81 µm [ 150 µin ]

  • Multiple Contact Types  Without

  • Contact Type  Pin

  • Tail Plating Material  Tin-Lead

  • Shunts/Shorting Bars  Without

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Method to Wire/Cable  Solder

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Chamfered Edges

  • Mating Retention  With

  • Mating Retention Type  Locking Tab

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

  • Contact Retention  Without

  • PCB Mount Alignment  Without

  • Panel Mount Retention  Without

Housing Features

  • Centerline 4.14 mm [ .163 in ]

  • Housing Material  Nylon

  • Housing Color  White


  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Tail Length 3.69 mm [ .145 in ]

  • Width (mm) 12.7

  • Length (mm) 18.14

  • Height (mm) 11.86

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -68 – 221 °F ]


  • For Use With  Plug Housing

  • Assembly Integration Feature  Without

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • CSA File Number  LR7189

  • VDE Tested  Yes

  • CSA Rating  Certified

  • UL Rating  Recognized

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

Packaging Features

  • Packaging Quantity  200

  • Packaging Method  Bag

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.