Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Ground Option  None

  • Switch Type  DPST

  • Input Type  IEC

  • Output Type  .187" FASTON

  • Filtered  Yes

  • Type of Connector  IEC 60320-1 C-14

  • Level Of Filtering  Inductor & Capacitor

  • Ground Choke Option  No

  • Accessory Type  Fuse Clip

Configuration Features

  • Voltage Selection  2-Voltage

  • Fuse Options  Single

  • Extender Options  None

Electrical Characteristics

  • Filter Type  Power Entry (Filtered/Unfiltered)

  • Input Voltage Select  Dual AC (Series/Parallel)

  • Leakage Current (Max) (120VAC, 60Hz) (µA) 2

  • Leakage Current (Max) (250VAC, 50Hz) (µA) 5

  • Current Rating (A) 6

  • Voltage (Max) (VAC) 115, 230

Body Features

  • Shield Style  Complete Shield

Mechanical Attachment

  • Mount Angle  Vertical

  • Mount Style  Flanged

Dimensions

  • Panel Thickness Range .7874 – 2 mm [ .031 – .079 in ]

Usage Conditions

  • Operating Temperature Range (°C) -10 – 40

Operation/Application

  • For Use With  P Series

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.