Product Drawings

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Agency Approvals

UL Report

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Strain Relief  Without

  • Product Type  Housing

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  12

  • Number of Rows  2

  • Number of Dual Positions  12

Body Features

  • Color  Black

Contact Features

  • Contact Current Rating (A) 5

Termination Features

  • Termination Method to Wire/Cable  Crimp

Mechanical Attachment

  • Mating Retention  Without

  • Panel Mount Retention Type  Mounting Ears

  • Mating Alignment  With

  • Mating Alignment Type  Polarization Groove

Housing Features

  • Centerline 3.96 mm [ .156 in ]

  • Housing Material  Polyester - GF

  • Housing Color  Black

Dimensions

  • Height (in) .75

  • Length (in) 2.721

Usage Conditions

  • Operating Temperature Range (°C) -55 – 105

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Package

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.