Documentation

CAD Files

Product Specifications

Engineering Specification

Product Specification

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Primary Locking Feature  Locking Lance

  • Wire Type  Copper

  • Receptacle Style  180°

Contact Features

  • Crimp Type  F-Crimp

  • Typical Current Rating (A) 30

  • Terminal & Splice Style  Receptacle

  • Mating Tab Width (mm) 4.8, 5.8, 6.3

  • Mating Tab Width (in) .189, .228, .248

  • Mating Tab Thickness .8 mm [ .031 in ]

  • Interface Plating  Silver (Ag)

  • Contact Termination Area Plating Material  Tin (Sn)

Termination Features

  • Termination Method  Crimp

Dimensions

  • Wire Size (AWG) 2.5 – 4

  • Wire Size (mm²) 2.5 – 4

  • Wire Size Search (AWG) 12

  • Wire Size Search (mm²) 2.5, 3, 4

  • Wire Insulation Diameter 3.3 – 4.5 mm [ .13 – .177 in ]

Usage Conditions

  • Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]

Industry Standards

  • Agency/Standard  LV214

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.