Documentation

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 16

  • Coil Magnetic System  Monostable, DC

  • Coil Power Rating Class (mW) 500 – 600

  • Coil Power Rating DC (mW) 530

  • Coil Resistance (Ω) 1086

  • Coil Voltage Rating (VDC) 24

  • Contact Switching Voltage (Max) (VAC) 400

  • Contact Switching Voltage (Max) (VDC) 300

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 300

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 5000

  • Contact Limiting Continuous Current (A) 16

  • Insulation Creepage Class (mm) 8

  • Insulation Creepage Between Contact & Coil (mm) 10

  • Contact Limiting Making Current (A) 16

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 4000

Contact Features

  • Contact Arrangement  1 Form A (NO)

  • Contact Current Class (A) 16

  • Contact Current Rating (Max) (A) 16

  • Contact Material  AgNi90/10

  • Contact Number of Poles  1

  • Terminal Type  PCB-THT

Mechanical Attachment

  • Relay Mounting Type  Through Hole

Dimensions

  • Width Class (Mechanical) (mm) 12 – 16

  • Width (mm) 12.7

  • Height Class (Mechanical) (mm) 15 – 16

  • Insulation Clearance Class (mm) 8

  • Length (mm) 29

  • Height (mm) 15.7

  • Length Class (Mechanical) (mm) 25 – 30

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature (Max) (°C) 70

Packaging Features

  • Packaging Method  Box & Carton

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.