Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  Yes

  • Hybrid Connector  Yes

  • Primary Locking Feature  On The Terminal

  • Row-to-Row Spacing (mm) 4, 5.75

  • Row-to-Row Spacing (in) .157, .226

Configuration Features

  • Number of Positions  38

  • Number of Rows  3

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

Body Features

  • Color  Black

  • Cable Exit Angle  90°

  • Body Material  PBT GF

Contact Features

  • Mating Tab Width (mm) 1.5, 2.8, 4.8, 6.3

  • Mating Tab Width (in) .059, .11, .189, .248

Mechanical Attachment

  • Mounting Feature  Yes

  • Terminal Position Assurance  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) (mm) 4, 55.8, 57.6

  • Centerline (Pitch) (in) .157, 2.19, 2.26

Dimensions

  • Width 36.1 mm [ 1.42 in ]

  • Height 49.8 mm [ 1.96 in ]

  • Length 89.7 mm [ 3.53 in ]

Usage Conditions

  • Operating Temperature Range -40 – 130 °C [ -40 – 266 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Degree of Protection  IPX9K

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  150

Other

  • Connector Position Assurance Capable  Yes

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.