CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Qualification Test Report

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Wire-to-Board

  • Applies To  Printed Circuit Board

  • Sealed  No

  • Make First / Break Last  No

  • Connector Type  Connector Assembly

  • Strain Relief  With

  • Connector Design  Closed End

  • Lighting Interconnect Level  Level 1

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Product Type  Connector

  • Wire/Cable Type  Discrete Wire

Configuration Features

  • Number of Positions  2

  • Tail Orientation  Staggered

  • Pre-Designed Cables Available  No

  • Keyed  No

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage 400 VAC [ 400 VDC ]

Body Features

  • Header Mating Direction  Horizontal

  • Strain Relief Type  Terminating Covers

Contact Features

  • Contact Mating Area Plating Material  Tin

  • Contact Mating Area Plating Thickness 5.08 µm [ 200 µin ]

  • Stamped and Formed  Yes

  • Contact Current Rating (Max) (A) 7.5

  • Contact Termination Area Plating Thickness 5.08 µm [ 200 µin ]

  • Contact Termination Area Plating Finish  Matte

  • Contact Mating Area Plating Finish  Matte

  • Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PC Board  Through Hole

  • Tool-less Wire Termination  Yes

  • Termination Method to Wire/Cable  Insulation Displacement Crimp (IDC)

Mechanical Attachment

  • Mounting Angle  Right Angle

  • PCB Mount Alignment  Without

  • PCB Mount Retention  Without

Housing Features

  • Centerline 4 mm [ .157 in ]

  • Housing Color  Natural

  • Housing Material  LCP (Liquid Crystal Polymer)


  • Wire/Cable Size (AWG) 20

  • Height 5.8 mm [ .228 in ]

  • Length 9.7 mm [ .382 in ]

  • Width 7.75 mm [ .305 in ]

  • Accepts Wire Insulation Diameter Range 1.9 mm [ .075 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Post-Mating Assembly Measurement 9.7 mm [ .382 in ]

Usage Conditions

  • Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]

  • UV Exposure Rated  No


  • SMT Compatible  No

Identification Marking

  • Circuit Identification Feature  Without

Industry Standards

  • Agency/Standard Number  C22.2 No. 182.3-M1987, UL 1977

  • Agency/Standard  CSA, UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  350

  • Packaging Method  SMT Pocket Tape

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.