Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  Yes

  • Hybrid Header  Yes

Configuration Features

  • Number of Rows  1

  • Number of Sections  1

  • Number of Signal Positions  1

Electrical Characteristics

  • Voltage Rating (Max) (VDC) 600

Body Features

  • Color  Orange

Contact Features

  • Tab Width 2.8 mm [ .11 in ]

  • Tab Thickness .8 mm [ .031 in ]

  • Interface Plating  Silver (Ag)

Termination Features

  • Termination Method  Pressfit/Compliant Pin

Mechanical Attachment

  • Panel Mount Feature  Without

  • PCB Mount Alignment  Without

  • Mounting Orientation  Vertical/180°

  • Mounting Holes  With

  • Locking Interface  With

Housing Features

  • Centerline (Pitch) 10.4 mm [ .409 in ]

Dimensions

  • Width 40.6 mm [ 1.59 in ]

  • Length 45.4 mm [ 1.78 in ]

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 110, 120, 125, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Quantity  1

  • Packaging Type  Package

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.