Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A) :
Mini HVL Plug
-
Connector Type (End B) :
Power Plug
-
Cable Assembly Type :
Mini HVL to Power
Configuration Features
-
Keying Arrangement :
LV-2
-
Number of Positions :
6
Electrical Characteristics
-
Operating Voltage (VDC):
42
Other
-
Cable Assembly Length :
2.438 m [ 8 ft ]