Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  No

  • Hybrid Connector  Yes

  • Primary Locking Feature  On The Terminal

  • Strain Relief  No

  • Row-to-Row Spacing (mm) 4.2, 8.1

  • Row-to-Row Spacing (in) .165, .318

Configuration Features

  • Number of Positions  25

  • Number of Rows  3

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24

  • Operating Voltage (VDC) 36

Body Features

  • Color  Black

  • Connector Code  A

  • Cable Exit Angle  180°

  • Body Material  PBT GF

Contact Features

  • Mating Tab Width (mm) 1.5, 2.8

  • Mating Tab Width (in) .059, .11

Mechanical Attachment

  • Mounting Feature  Without

  • Terminal Position Assurance  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) (mm) 4, 5

  • Centerline (Pitch) (in) .157, .197

Dimensions

  • Width 26 mm [ 1.02 in ]

  • Height 24.3 mm [ .956 in ]

  • Length 42.3 mm [ 1.66 in ]

Usage Conditions

  • Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94-HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  900

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.