Product Drawings

CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Shell Size  1

  • PCB Mounting Orientation  Vertical

  • Grounding Straps  With

  • Shell Type  Full Metal Shell

  • Grounding Indents  Without

  • Applies To  Printed Circuit Board

  • Sealed  No

  • Grounded  No

  • Product Type  Connector

Configuration Features

  • Number of Positions  9

  • Number of Rows  2

  • Preloaded  Yes

Body Features

  • Shell Plating Material  Nickel

  • Shell Material  Steel

  • Post Size (mm) .6

Contact Features

  • Solder Tail Contact Plating Material  Tin

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Thickness (µin) 15

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Post Length 5.2 mm [ .204 in ]

  • Grounding Clips  Without

Mechanical Attachment

  • PCB Mount Retention Type  Boardlocks

  • Mating Connector Lock  With

  • Mating Connector Lock Type  Threaded Insert, 4-40 UNC

  • PCB Mounting Style  Through Hole

  • PCB Mount Retention  With

  • Panel Mount Retention  Without

  • Mating Retention Type  Threaded Inserts

  • Boardlock Material  Brass

  • Mating Retention  With

  • PCB Mount Alignment  With

  • Mounting Hole Diameter (mm) 3.1

  • Boardlock Plating Material  Nickel

Housing Features

  • Centerline (mm) 2.77

  • Housing Color  Black

  • Housing Material  Thermoplastic

Dimensions

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  90

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.