Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
High Value/High Voltage Resistors
-
Element Type :
Thick Film
Electrical Characteristics
-
Operating Voltage (V):
10000
-
Passive Component Tolerance (%):
10
-
Resistance Class :
1MΩ – 1GΩ
-
Resistance Value (Ω):
1M
-
Power Rating (W):
10
Termination Features
-
Number of Terminations :
2
-
Chassis Mount Resistor Termination Type :
Tapped Brass Ferrule
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±300
Packaging Features
-
Packaging Method :
Loose Piece - Box