CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Contact

  • With Insulation Support  Yes

  • Applies To  Wire/Cable

  • Receptacle Style  Straight

Body Features

  • Material  Brass

Contact Features

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Pre-Tin

  • Contact Mating Area Plating Thickness (µin) 40 – 130

  • Contact Base Material  Brass

  • Contact Transmits (Typical)  Signal (Data)/Power

  • Contact Plating Material  Pre-Tin

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Crimp Area Plating Thickness (µin) 40 – 130

  • Crimp Area Plating Material  Pre-Tin

Mechanical Attachment

  • Mating Area Interface Dimensions  .25 x .031 in, 6.35 x .8 mm

Dimensions

  • Wire/Cable Size (AWG) (AWG) 20 – 15

  • Wire/Cable Size (mm²) (mm²) .5 – 1.5

  • Insulation Diameter 2.3 – 3.3 mm [ .091 – .129 in ]

  • Stock Thickness  .016 in, .41 mm

Operation/Application

  • For Use With  Miniature Applicator (Left-Right Feed)

Packaging Features

  • Packaging Method  Reel, Strip

  • Packaging Quantity  1500

Other

  • Comment  FLK-Wire: Normal Wire

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.