Documentation

CAD Files

Product Specifications

Product Specification

Interface Standard

Instruction Sheets

Instruction Sheet (non U.S.)

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  On The Terminal

  • Strain Relief  No

Configuration Features

  • Number of Positions  12

  • Number of Rows  3

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24

  • Operating Voltage (VDC) 24

Body Features

  • Color  Gray

  • Cable Exit Angle  180°

  • Body Material  PA GF

Contact Features

  • Mating Tab Width 1.2 mm [ .047 in ]

Mechanical Attachment

  • Mounting Feature  No

  • Terminal Position Assurance  Yes

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 4 mm [ .157 in ]

Dimensions

  • Width 24.8 mm [ .976 in ]

  • Height 26 mm [ 1.024 in ]

  • Length 30.4 mm [ 1.197 in ]

Usage Conditions

  • Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • Degree of Protection  IPX9K

Other

  • Connector Position Assurance Capable  Yes

  • Serviceable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.