CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Accessory Type  Guide Module

  • Gender  Female

  • Product Type  Accessory

  • Version  A

Configuration Features

  • Location  Front Board

Body Features

  • Plating Material  Nickel

  • Material  Zinc Alloy

Contact Features

  • Contact Mating Area Plating Material  Nickel over Copper

Mechanical Attachment

  • Mounting Angle  Right Angle

Dimensions

  • Thread Length 6 mm [ .236 in ]

Other

  • Comment  Hardware not supplied.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.