CAD Files

Product Specifications

Product Specification

Application Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Board-to-Board Configuration  Mezzanine

  • PCB Mounting Orientation  Vertical

  • Boss  With

  • Connector System  Board-to-Board

  • Connector Type  Connector Assembly

  • Row-to-Row Spacing (mm) 1

  • Applies To  Printed Circuit Board

  • Product Type  Connector

  • Series  1mm FH

Configuration Features

  • Number of Positions  64

  • Number of Columns  32

  • Stackable  Yes

  • Number of Rows  2

  • Solder Tail Orientation  Inline

Electrical Characteristics

  • Voltage (VAC) 250

Signal Characteristics

  • Differential Signaling  Yes

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 1.27 µm [ 50 µin ]

  • Contact Termination Area Plating Thickness 3.81 µm [ 150 µin ]

  • Contact Current Rating (A) 1

  • Contact Configuration  Single Beam

  • Solder Tail Contact Plating Material  Tin-Lead

  • Tin to Lead Ratio  93 / 7

  • Underplate Material Thickness 1.27 µm [ 50 µin ]

  • Solder Tail Contact Plating Thickness 3.81 µm [ 150 µin ]

  • Underplate Material  Nickel

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Termination Area Plating Material  Tin-Lead

  • Contact Layout  Inline

  • Solder Tail Contact Plating Material Finish  Matte

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • Mating Alignment  Without

  • PCB Mount Retention  Without

  • PCB Mount Retention Type  None

  • PCB Mount Alignment  With

  • PCB Mount Alignment Type  Locating Posts

  • Mating Retention  Without

Housing Features

  • Centerline .63 mm [ 1 in ]

  • Housing Color  Black

  • Housing Material  LCP (Liquid Crystal Polymer)

  • Housing Entry Style  Top

Dimensions

  • Stack Height 8 mm [ .315 in ]

  • Width 6.04 mm [ .238 in ]

  • Length 34.22 mm [ 1.347 in ]

  • Tail Length 2.05 mm [ .081 in ]

  • Height 6.35 mm [ .249 in ]

Usage Conditions

  • Operating Temperature Range -55 – 110 °C [ -67 – 230 °F ]

Operation/Application

  • Pick and Place Cover  With

Industry Standards

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • Industry Standard  IEEE 1386 Mezzanine Connector

  • CSA Certified  Yes

  • UL Rating  Listed

  • UL Flammability Rating  UL 94V-0

  • CSA File Number  LR7189

Packaging Features

  • Packaging Method  Tape & Reel

  • Packaging Quantity  500

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.