CAD Files

Product Specifications

Product Specification

Application Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Board-to-Board Configuration  Mezzanine

  • Applies To  Printed Circuit Board

  • Series  1mm FH

  • Row-to-Row Spacing (mm) 1

  • Boss  Without

  • Connector System  Board-to-Board

  • PCB Mounting Orientation  Vertical

  • Connector Type  Connector Assembly

  • Product Type  Connector

Configuration Features

  • Number of Positions  64

  • Number of Rows  2

  • Stackable  Yes

  • Number of Columns  32

  • Solder Tail Orientation  Inline

Electrical Characteristics

  • Voltage (VAC) 250

Signal Characteristics

  • Differential Signaling  Yes

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 1.27 µm [ 50 µin ]

  • Contact Termination Area Plating Thickness 3.81 µm [ 150 µin ]

  • Contact Layout  Inline

  • Solder Tail Contact Plating Thickness 3.81 µm [ 150 µin ]

  • Underplate Material Thickness 1.27 µm [ 50 µin ]

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (A) 1

  • Solder Tail Contact Plating Material  Tin-Lead

  • Contact Configuration  Single Beam

  • Underplate Material  Nickel

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Type  Pin

  • Tin to Lead Ratio  93 / 7

  • Contact Termination Area Plating Material  Tin-Lead

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • Mating Alignment  Without

  • PCB Mount Retention  Without

  • PCB Mount Retention Type  None

  • PCB Mount Alignment  With

  • PCB Mount Alignment Type  Locating Posts

  • Mating Retention  Without

Housing Features

  • Centerline .63 mm [ 1 in ]

  • Housing Color  Black

  • Housing Entry Style  Top

  • Housing Material  LCP (Liquid Crystal Polymer)

Dimensions

  • Stack Height (mm) 10, 12, 13, 15

  • Stack Height (in) .591

  • Tail Length 2.05 mm [ .081 in ]

  • Length 34.22 mm [ 1.347 in ]

  • Height 8.35 mm [ .328 in ]

  • Width 6.04 mm [ .238 in ]

Usage Conditions

  • Operating Temperature Range -55 – 110 °C [ -67 – 230 °F ]

Operation/Application

  • Pick and Place Cover  With

  • Assembly Process Feature  None

Industry Standards

  • Industry Standard  IEEE 1386 Mezzanine Connector

  • UL Flammability Rating  UL 94V-0

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • CSA Certified  Yes

  • UL Rating  Listed

  • CSA File Number  LR7189

Packaging Features

  • Packaging Method  Tape & Reel

  • Packaging Quantity  400

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.