Product Drawings

CAD Files

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Relay

  • Relay Type  FP2 Relay

Electrical Characteristics

  • Contact Voltage Rating (VAC) 250

  • Contact Voltage Rating (VDC) 220

  • Coil Power Rating (DC) (mW) 140

  • Insulation Initial Resistance (MΩ) 1000000

  • Coil Voltage Rating (VAC) 5

  • Contact Switching Voltage (Max) (VAC) 250

  • Contact Switching Voltage (Max) (VDC) 220

  • Coil Magnetic System  Monostable, DC

  • Voltage Standing Wave Ration (HF Parameter)  1.07 @ 100MHz, 1.45 @ 900MHz

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 750

  • Coil Type  Monostable

  • Insulation Initial Dielectric Between Contacts and Coil (Vrms) 1000

  • Coil Resistance (Ω) 178

  • Insulation Initial Dielectric Between Coil/Contact Class  500 – 1000 V

  • Contact Limiting Breaking Current (A) 2

  • Contact Limiting Making Current (A) 2

  • Contact Limiting Short-Time Current (A) 2

  • Contact Switching Load (Min)  .1mA @ .0001V

  • Contact Limiting Continuous Current (A) 2

  • Insulation Initial Dielectric Between Adjacent Contacts (Vrms) 1000

  • Actuating System  DC

  • Coil Power Rating Class  50 – 300 mW

Signal Characteristics

  • Insertion Loss (HF Parameter)  -.03dB @ 100MHz, ­.25dB @ 900MHz

Body Features

  • Weight (oz) 2.5

Contact Features

  • Terminal Type  PCB-THT

  • Contact Current Rating (A) 2

  • Contact Arrangement  2 Form C (CO)

  • Contact Material  Nickel-Titanium

  • Contact Number of Poles  2

  • Contact Special Features  Bifurcated/Twin Contacts

  • Contact Current Class  0 – 2 A

  • Contact Plating Material  Gold

Mechanical Attachment

  • Mounting Type  PCB-THT

Dimensions

  • Height Class (Mechanical)  0 – 6 mm

  • Length (in) 14

  • Length Class (Mechanical)  12 – 14 mm

  • Height 5 mm [ .197 in ]

  • Width 9 mm [ .354 in ]

  • Dimensions (L x W x H) (Approximate) 14 x 9 x 5 mm [ .551 x .354 x .196 in ]

  • Width Class (Mechanical)  8 – 10 mm

Usage Conditions

  • Environmental Ambient Temperature Class  70 – 85°C

  • Environmental Ambient Temperature (Max) 85 °C [ 85 °F ]

  • Environmental Category of Protection  RTIII

Operation/Application

  • Performance Type  Standard

Packaging Features

  • Packaging Method  Tube, Tube/Box

Other

  • Additional Features  THT

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.