Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Sealed  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Board, Wire-to-Device, Wire-to-Wire

  • Strain Relief  No

  • Row-to-Row Spacing 6.9 mm [ .272 in ]

Configuration Features

  • Number of Positions  6

  • Number of Rows  1

  • Blank Cavity Position  6

Body Features

  • Color  Black

  • Cable Exit Angle  180°

  • Body Material  PA GF

Contact Features

  • Mating Tab Width .64 mm [ .025 in ]

  • Circuit Application  Signal

Mechanical Attachment

  • Mounting Feature  No

  • Terminal Position Assurance  Yes

  • Polarized  Yes

Housing Features

  • Pitch 2.54 mm [ .1 in ]

Dimensions

  • Width 24.5 mm [ .965 in ]

  • Height 19.6 mm [ .772 in ]

  • Length 31.4 mm [ 1.236 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • Degree of Protection  IP67

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  600

Other

  • Connector Position Assurance Capable  Yes

  • Serviceable  Yes

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.