No documentation available. 

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Code Type  Hexadecimal

  • Product Type  Switch

Configuration Features

  • Number of Positions  10

  • Repeating Readout  Without

  • Configuration (Pole-Throw)  Single Pole - Single Throw

Contact Features

  • Contact Current Rating (VA) .4

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Type  Printed Circuit

Mechanical Attachment

  • Mounting Type  Snap Detent

  • Mounting Location  Front

Identification Marking

  • Wheel Markings  0-9, A-F

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.