Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Shielded  No

  • Product Classification  Cable - Flat Ribbon

  • Wire/Cable Type  Ribbon Cable

  • Product Category  Ribbon Cable

  • Product Type  Cable

Configuration Features

  • Number of Conductors  20

  • Number of Strands  19

Electrical Characteristics

  • Capacitance (pF/ft) 46

  • Impedance (Ω) 100

  • Voltage Rating (V) 300

  • Current Rating (A) 2

  • Propagation Delay  4.53 ns/m

Body Features

  • Insulation Material  PVC

  • Jacket Color  Gray

  • Conductor Color  Gray

  • Conductor Material  Tinned Copper

  • Jacket Material  PVC

Housing Features

  • Centerline 1.27 mm [ .05 in ]

Dimensions

  • Length 30.5 m [ 100 ft ]

  • Width 25.4 mm [ 1 in ]

  • Height .89 mm [ .035 in ]

  • Outside Conductor Spacing 24.13 mm [ .95 in ]

  • Wire Size (AWG) 28

  • Wire Size (CMA) 28

  • Wire Size (mm²) .08

  • Strand Size (AWG) 40

  • Span 24.11 mm [ .95 in ]

  • Cable Diameter (Major) 25.4 mm [ 1 in ]

Usage Conditions

  • Operating Temperature Range (°C) -20 – 105

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity 30 m [ 98.43 ft ]

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.