Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for male terminals

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Hybrid Connector  No

  • Primary Locking Feature  On The Terminal

  • Strain Relief  No

Configuration Features

  • Number of Positions  2

Body Features

  • Color  Black

  • Connector Code  A

  • Cable Exit Angle  180°

  • Body Material  PBT GF

Contact Features

  • Mating Tab Width 6.3 mm [ .248 in ]

Mechanical Attachment

  • Terminal Position Assurance  Yes

  • Mounting Feature  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 2.54 mm [ .1 in ]

Operation/Application

  • Circuit Application  Power

Packaging Features

  • Packaging Method  Bag/Box

  • Packaging Quantity  2000

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.