Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Panel Mount

  • Sealed  No

  • RF Connector Type  BNC

  • Connector Style  Jack

  • Dielectric Material  ABS

  • Isolated Ground  No

  • Grade  Professional

  • Product Type  Connector - RF

Configuration Features

  • Solder Terminal  With

  • Panel Cutout  8.7 x 9.6mm D-Shape

  • Number of Ports  1

Electrical Characteristics

  • 50 Ohm  Yes

  • 75 Ohm  No

  • Impedance (Ω) 50

Signal Characteristics

  • Frequency (GHz) 4

Body Features

  • Body Material  Brass

  • Body Plating Material  Nickel

  • Body Style  Bulkhead

  • Body Insulation  With

Contact Features

  • Center Contact Material  Brass

  • Center Contact Plating Material  Gold

Mechanical Attachment

  • Panel Mount Retention  With

  • Panel Mount Retention Type  Hex Nut

  • Lockwasher Material  Mild Steel

  • Polarized  No

  • Flange Diameter 12.6 mm [ .496 in ]

  • Flange and Thread Material  ABS

  • Coupling Nut Material  Brass

  • Lockwasher Plating Material  Nickel

  • Panel Attachment Style  Front Mount

  • Hardware Included  No


  • Panel Thickness 1.52 – 3.2 mm [ .062 – .126 in ]

Packaging Features

  • Packaging Quantity  50

  • Packaging Method  Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.