This product may no longer be available and/or may have a newer version available, which may include RoHS compliant products. For more information, including distributor inventory, please contact us.

View Replacement Part

CAD Files

Product Specifications

Product Specification

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Board-to-Board Configuration  Mezzanine

  • PCB Mounting Orientation  Vertical

  • Boss  Without

  • Connector System  Board-to-Board

  • Connector Type  Connector Assembly

  • Row-to-Row Spacing (mm) 1

  • Applies To  Printed Circuit Board

  • Product Type  Connector

  • Series  1mm FH

Configuration Features

  • Number of Positions  84

  • Number of Columns  42

  • Stackable  Yes

  • Number of Rows  2

  • Solder Tail Orientation  Inline

Electrical Characteristics

  • Voltage  250 VAC

Signal Characteristics

  • Differential Signaling  Yes

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 1.27 µm [ 50 µin ]

  • Contact Current Rating (A) 1

  • Contact Configuration  Single Beam

  • Solder Tail Contact Plating Material  Tin-Lead

  • Tin to Lead Ratio  93 / 7

  • Contact Termination Area Plating Thickness  150 µin, 3.81 µm

  • Solder Tail Contact Plating Thickness 3.81 µm [ 150 µin ]

  • Underplate Material  Nickel

  • Underplate Material Thickness  1.27 µm, 50 µin

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Type  Pin

  • Contact Termination Area Plating Material  Tin-Lead

  • Contact Layout  Inline

  • Solder Tail Contact Plating Material Finish  Matte

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • Mating Alignment  Without

  • Mating Alignment Type  Polarizing Tab

  • PCB Mount Retention  Without

  • PCB Mount Retention Type  None

  • PCB Mount Alignment  Without

  • PCB Mount Alignment Type  Locating Posts

  • Mating Retention  Without

Housing Features

  • Centerline .63 mm [ 1 in ]

  • Housing Color  Black

  • Housing Material  LCP (Liquid Crystal Polymer)

  • Housing Entry Style  Top


  • Stack Height (mm) 10, 12, 13, 15

  • Stack Height (in) .591

  • Width 6.04 mm [ .238 in ]

  • Length 44.22 mm [ 1.74 in ]

  • Tail Length 2.05 mm [ .081 in ]

  • Height 8.35 mm [ .328 in ]

Usage Conditions

  • Operating Temperature Range -55 – 110 °C [ -67 – 230 °F ]


  • Pick and Place Cover  With

  • Assembly Process Feature  None

Industry Standards

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • Industry Standard  IEEE 1386 Mezzanine Connector

  • CSA Certified  Yes

  • UL Rating  Listed

  • UL Flammability Rating  UL 94V-0

  • CSA File Number  LR7189

Packaging Features

  • Packaging Method  Tape & Reel

  • Packaging Quantity  400

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.