Documentation

Catalog Pages/Data Sheets

Instruction Sheets

Instruction Sheet (non U.S.)

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Crosslinked Polyolefin

  • Technology  Heat Shrink

  • Product Type  Heat Shrink Tubing

  • Adhesive Coating  Yes

  • Shrink Ratio  > 2.5:1

  • Wall Style (Excluding Adhesive)  Single

  • Coating Style  Inline

Body Features

  • Flexibility  Semi-Rigid

  • Color  Black

Dimensions

  • Application Diameter (Max) (mm) 104

  • Application Diameter (Min) (mm) 37

  • Expanded Inside Diameter (Min) (mm) 115

  • Recovered Inside Diameter (Max) (mm) 34

  • Recovered Wall Thickness (Max) (mm) 3.1

  • Wall Thickness  Medium

  • Cut Length (mm) 900

Usage Conditions

  • Flammability  Non-Flame-Retardant

Operation/Application

  • UV-Stabilized  Yes

  • Mechanical Resistance  Against Mechanical Impact or Damage

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Thermal Resistance  Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant

  • Emission Free  No

  • Low Smoke Emission  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

Industry Standards

  • CSA Certified  No

  • Standards  IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, EMEA

Other

  • Other Colors Available  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.