190625-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 14.5
  • Application Diameter (Min) 5.5
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 5
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 2.4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
210145-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 63
  • Application Diameter (Min) 27.5
  • Expanded Inside Diameter (Min) 70
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
244025-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 40.5
  • Application Diameter (Min) 17.5
  • Expanded Inside Diameter (Min) 45
  • Recovered Inside Diameter (Max) 16
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
263627-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 108
  • Application Diameter (Min) 55
  • Expanded Inside Diameter (Min) 120
  • Recovered Inside Diameter (Max) 50
  • Cut Length 1300
  • Recovered Wall Thickness (Max) 4.2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
303193-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 40.5
  • Application Diameter (Min) 17.5
  • Expanded Inside Diameter (Min) 45
  • Recovered Inside Diameter (Max) 16
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
325585-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 7
  • Application Diameter (Min) 3.5
  • Expanded Inside Diameter (Min) 8
  • Recovered Inside Diameter (Max) 3
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
342016-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 14.5
  • Application Diameter (Min) 5.5
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 5
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
472413-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 162
  • Application Diameter (Min) 82.5
  • Expanded Inside Diameter (Min) 180
  • Recovered Inside Diameter (Max) 75
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4.2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
551733-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 108
  • Application Diameter (Min) 55
  • Expanded Inside Diameter (Min) 120
  • Recovered Inside Diameter (Max) 50
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4.2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
581907-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 54
  • Application Diameter (Min) 24
  • Expanded Inside Diameter (Min) 60
  • Recovered Inside Diameter (Max) 22
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
759985-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 76.5
  • Application Diameter (Min) 39.5
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 36
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
896101-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 29
  • Application Diameter (Min) 13
  • Expanded Inside Diameter (Min) 32
  • Recovered Inside Diameter (Max) 12
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
953711-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 21.5
  • Application Diameter (Min) 9
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 8
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 2.9
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
983291-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 63
  • Application Diameter (Min) 27.5
  • Expanded Inside Diameter (Min) 70
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
C00061-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 29
  • Application Diameter (Min) 13
  • Expanded Inside Diameter (Min) 32
  • Recovered Inside Diameter (Max) 12
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
CN0400-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 76.5
  • Application Diameter (Min) 39.5
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 36
  • Cut Length 1200
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
D45698-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 54
  • Application Diameter (Min) 24
  • Expanded Inside Diameter (Min) 60
  • Recovered Inside Diameter (Max) 22
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
E75893-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 7
  • Application Diameter (Min) 3.5
  • Expanded Inside Diameter (Min) 8
  • Recovered Inside Diameter (Max) 3
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
F19864-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 108
  • Application Diameter (Min) 55
  • Expanded Inside Diameter (Min) 120
  • Recovered Inside Diameter (Max) 50
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 4.2
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
F22126-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Uncoated Only
  • Flexibility Semi-Flexible
  • Color Black
  • Application Diameter (Max) 21.5
  • Application Diameter (Min) 9
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 8
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.9
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No