1934347-1 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.4
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 80
  • Number of Positions 240
  • Number of Rows 15
  • Number of Columns 16
  • Board-to-Board Configuration Co-Planar
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 160
  • Pairs per Column 5
  • Impedance 100
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Data Rate 10
  • Number of Differential Pairs per Column 5
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Length 6
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness .5
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Rectangular Post
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Guide Slot
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Open
  • PCB Hole Diameter .47
  • Height 24.4
  • Tail Length 2.2
  • PCB Thickness (Recommended) 1.57
  • Length 30.55
  • Width 36.61
  • Operating Temperature Range -65 – 90
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
352171-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 19
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 95
  • PCB Mount Orientation Right Angle
  • Number of Signal Contacts 95
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 38
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 14
  • Comment Female connector with pre-installed shield.
5352128-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P2/P5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length (Rows A-E) 14.5
  • Feedthrough Post Length (Rows F & Z) 16
  • Contact Type Pin
  • Contact Style Feed Through
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
106137-2 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Size Standard
  • Guides Without
  • Product Type Accessory
  • Number of Positions 110
  • Number of Rows 5
  • Number of Columns 22
  • Standoff Without
  • Shroud Material Glass Filled Polyester
  • Shroud Type A
  • Shroud Color Gray
  • CompactPCI Yes
  • Interface Type 2mm HM
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • For Use With PCB Mount Connectors
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1469028-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Selectively Loaded No
  • Number of Columns 10
  • Number of Rows 4
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 20.3
  • Pairs per Column 2
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration ACTION PIN
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type HM-Zd
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
536513-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stabilizers Solder Post
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 144
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Number of Signal Positions 144
  • Impedance 144
  • Insulation Resistance 4
  • Voltage 30
  • Insulation Resistance 144
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.3
  • Mating Post Length 5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Packaging Method Tube
  • Packaging Quantity 8
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5352131-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Pin
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
  • Comment Warning: Card extender male connectors should not be used with cable connectors.
646547-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded Fully Loaded
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Right Angle
  • Number of Signal Contacts 125
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 49.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
1934269-1 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 40
  • Number of Positions 120
  • Number of Rows 15
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 80
  • Pairs per Column 5
  • Impedance 100
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Data Rate 10
  • Number of Differential Pairs per Column 5
  • Differential Signaling Yes
  • Differential Impedance 100
  • Contact Base Material Phosphor Bronze
  • Contact Length 6
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness .5
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Rectangular Post
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Guide Slot
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Open
  • PCB Hole Diameter .47
  • Height 11.8
  • Tail Length 2.5
  • Length 15.35
  • Width 24.4
  • Operating Temperature Range -65 – 90
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
5536513-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stabilizers Solder Post
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 192
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Number of Signal Positions 192
  • Impedance 192
  • Insulation Resistance 4
  • Insulation Resistance 192
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Mating Post Length 5
  • Height 17
  • Tail Length .76
  • Width 16
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Board Standoff
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Packaging Method Tube
  • Packaging Quantity 6
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5188578-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5+2
  • Architecture Midplane
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P4
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .5
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length (Rows A-E) 14.5
  • Feedthrough Post Length (Rows F & Z) 16
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
100668-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
5352268-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Pin
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
5106509-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 154
  • Data Rate ≤1
  • Crosstalk Version Reduced
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length (Rows A-E) 13
  • Feedthrough Post Length (Rows F & Z) 16
  • Contact Type Pin
  • Contact Mating Area Length 10
  • Contact Style Feed Through
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
352332-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P1
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness .38
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
5536603-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 4
  • Row-to-Row Spacing 2
  • Board-to-Board Configuration Right Angle
  • Interface Type Futurebus+
  • Operating Voltage 30
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Layout Matrix
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 3.43
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarizing Rib
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 17
  • PCB Thickness (Recommended) 1.6
  • Width 16
  • Mating Post Length 6.5
  • Operating Temperature Range -55 – 125
  • Special Features Sequencing
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tube
  • Packaging Quantity 48
  • For Use With Receptacle Assembly
5-100526-4 Backplane Coding Keys
  • Connector Style Receptacle
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Reseda Green
  • CompactPCI No
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 1346
5352332-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P1
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
1934345-1 High Speed Backplane Connectors
  • Module Type Right
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.4
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 48
  • Number of Positions 144
  • Number of Rows 9
  • Number of Columns 16
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Pairs per Column 3
  • Impedance 100
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Data Rate 10
  • Number of Differential Pairs per Column 3
  • Differential Signaling Yes
  • Differential Impedance 100
  • Contact Base Material Phosphor Bronze
  • Contact Length 6
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness .5
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Rectangular Post
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Guide Slot
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Right
  • PCB Hole Diameter .47
  • Height 11.8
  • Tail Length 2.5
  • Length 32.2
  • Width 16
  • Operating Temperature Range -65 – 90
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
106014-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 5.2
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 11
  • Comment Warning: Card extender male connectors should not be used with cable connectors.