147903-1 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 27.43 x 22.86
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function NO
  • Voltage Rating 125 – 250
  • Actuator Color Black
  • Body Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 21
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
  • UL Listed File No. E46765