XPM4 Pressure Transducers  1
  • Sensor Type Miniature Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting M4x0.7 Male
  • Supply Voltage 10
  • Port Material Titanium
  • Dimensions Hex 8
  • Pressure 5
  • Operating Temperature -40 – 120
  • Overpressure 2X FS
  • Pressure Range 0 – 75 to 3000 psi
  • Output/Span 100 mV
  • Accuracy Down to ± .35% FSO
  • Options Cable Length