2170199-1 XFP
INF-8077i
  • Product Line XFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 3.3
  • Heat Sink Finish Electroless Nickel
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
2170435-1 XFP  1
INF-8077i
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
1542618-2 Heat Sinks
  • Product Type Heat Sink
  • Device Type XFP
  • Accessory Type Clip
  • Number of Fins 72
  • Power 10
  • Fin Style Pin Fin
  • Material Aluminum
  • Plating Material Nickel
1888116-1 XFP
  • Product Line XFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 6.5
  • Heat Sink Finish Electroless Nickel
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
2170488-6 XFP
  • Product Line XFP
  • Product Type Accessory
  • Accessory Type Heat Sink
  • Included Heat Sink Yes
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking Short
  • Heat Sink Height 12.7
  • Heat Sink Finish Anodized Black
  • For Use With XFP Cage
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
1658871-1 XFP
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • Comment Insulating tape on bottom of cage.
788862-1 XFP
  • Product Line XFP
  • Product Type Connector
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Connector Style Receptacle
  • Number of Positions 30
  • Data Rate (Max) 10
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • PCB Termination Method Surface Mount
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
1489951-1 XFP
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • Packaging Method Box & Tray
  • Included Lightpipe No
1542706-3 Heat Sinks
  • Product Type Heat Sink
  • Device Type XFP
  • Accessory Type Clip
  • Number of Fins 72
  • Power 10
  • Fin Style Pin Fin
  • Material Aluminum
  • Plating Material Electroless Nickel
  • UL Flammability Rating UL 94V-0
1888810-2 XFP
  • Product Line XFP
  • Product Type Accessory
  • Accessory Type Dust & EMI Cover
  • Form Factor XFP
  • Data Rate (Max) 10
  • Material Zinc Alloy
  • For Use With XFP Cage
  • Packaging Method Carton
788862-2 XFP
  • Product Line XFP
  • Product Type Connector
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Connector Style Receptacle
  • Number of Positions 30
  • Data Rate (Max) 10
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • PCB Termination Method Surface Mount
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
1489948-2 Heat Sinks
  • Product Type Accessory
  • Device Type XFP
  • Accessory Type Clip
  • Power 10
  • Material Copper Alloy
  • Plating Material Tin
  • Width 22
  • For Use With Networking Heat Sink
  • I/O Pluggable Yes
1367500-1 XFP
  • Product Line XFP
  • Product Type Connector
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Connector Style Receptacle
  • Number of Positions 30
  • Data Rate (Max) 10
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • PCB Termination Method Surface Mount
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color White
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Comment Lubricant on contact.
1888481-1 XFP
  • Product Line XFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Electroless Nickel
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • Comment Insulating tape on bottom of cage.
2303074-1 XFP  1
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Connector Style Receptacle
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • For Use With XFP Connector
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Included Lightpipe No
1658945-1 XFP
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • Comment No elastomeric gasket.
1888065-1 XFP
  • Product Line XFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking
  • Heat Sink Height 13.5
  • Heat Sink Finish Nickel
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
1888101-1 XFP
  • Product Line XFP
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • Comment No elastomeric rear gasket.
1888116-2 XFP
  • Product Line XFP
  • Product Type Cage Assembly
  • Cage Type Single
  • Included Heat Sink Yes
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor XFP
  • Number of Ports 1
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 10
  • Cage Plating Material Tin
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 4.2
  • Heat Sink Finish Electroless Nickel
  • PCB Termination Method Through Hole - Press-Fit
  • PCB Mounting Style Double-Sided (Belly-to-Belly)
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Tail Length 2.05
  • For Use With XFP Connector / XFP Cable Plug
  • Heat Sink Compatible Yes
  • Heat Sink Application Yes
  • Packaging Method Box & Tray
  • Included Lightpipe No