CAT-T3437-W919 Standard Labels  1
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 3.2
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 850
  • Adhesive Type Permanent Acrylic Adhesive
1-5225664-2 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 58A
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
5225664-2 RF Connectors  1
  • Connector Interface N Type
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 213
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
5225699-1 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Push On
  • Connector Mounting Type Bulkhead
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 142
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1-225662-8 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type Belden 9292
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
225664-2 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 213
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Military
5225662-2 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Screw
  • Connector Mounting Type Bulkhead
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type RG 213
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military