202478-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 29
  • Connector Circuit Configuration (Number of Pos/Type) 14+12+2+1
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 41.28
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Block 202479
TC6-03-PF Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • Length 28.35
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-03-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • Length 28.35
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-04-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 4
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • Length 30.25
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-05-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 5
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • Length 47.4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-10-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 10
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
205076-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 36
  • Number of Rows 9
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 65.91
  • Width 19.81
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 65
  • For Use With Receptacle Housing
TC4-03-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 8.26
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-08-PF Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 8
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-09-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 9
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC6-12-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 12
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 9.53
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC8-03-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 11.1
  • Housing Material Thermoplastic
  • Length 33.15
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
TC8-08-PFH Barrier Strips
  • Product Type Barrier Strip
  • Number of Positions 8
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 11.1
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1