CAT-R131-M14 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Storage Temperature -40 – 85
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Packaging Method Box
CAT-R131-M13 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 5e
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Storage Temperature -40 – 85
  • Plug Insertion Cycles (>=) 250
  • UL Flammability Rating UL 94V-0
  • Flammability Rating LSFRZH
  • Packaging Method Box
CAT-R131-M1 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Storage Temperature -40 – 85
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Packaging Method Box
CAT-R131-M12 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 5e
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Storage Temperature -40 – 85
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Packaging Method Box
CAT-R131-M11 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Style Circular
  • Connector Type Plug
  • Boot With
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Storage Temperature -40 – 85
  • Plug Insertion Cycles (>=) 250
  • UL Flammability Rating UL 94V-0
  • Flammability Rating LSFRZH
  • Packaging Method Box