696486-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Wire/Cable Composition Stranded
  • Number of Serrations 8
  • Operating Voltage 300 VAC
  • Splice Material Copper
  • Color Yellow
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Size 5180 – 13100
  • Overall Length 42.06
  • Barrel Inside Diameter (Min) 5.6
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No