W57-XB1A4A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A7A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Integral Mounting Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
  • Circuit Breaker Type Thermal
  • Product Type Boot
  • Mounting Bushing 3/8-24 Bushing
1-1423696-6 Circuit Breakers
  • Circuit Breaker Type Thermal
  • Product Type Boot
  • Mounting Bushing M11 X 1.0 Bushing
W57-XB1A4A10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A4A10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A4A10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A7A10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Integral Mounting Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A7A10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Integral Mounting Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A7A10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Integral Mounting Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A4A10-7 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 7
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB2A99C10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8" (One Side Flat) x 10.5mm Long, Plastic
  • Mounting Options None
  • Mounting Hardware Packaging No Mounting Hardware
W57-XB2A99C10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8" (One Side Flat) x 10.5mm Long, Plastic
  • Mounting Options None
  • Mounting Hardware Packaging No Mounting Hardware
W57-XB2A99C10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8" (One Side Flat) x 10.5mm Long, Plastic
  • Mounting Options None
  • Mounting Hardware Packaging No Mounting Hardware
W57-XB2A99C10-4 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 4
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8" (One Side Flat) x 10.5mm Long, Plastic
  • Mounting Options None
  • Mounting Hardware Packaging No Mounting Hardware
W57-XB2A99C10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8" (One Side Flat) x 10.5mm Long, Plastic
  • Mounting Options None
  • Mounting Hardware Packaging No Mounting Hardware