• Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 24 – 240
  • Input Voltage 24 – 240
  • Actuating System DC
  • Type of Control External Resistor
  • Contact Current Rating 5A
  • Contact Arrangement 1 Form A, SPST-NO, 1 N/O Solid State
  • Termination Type Quick Connect Terminal
  • Mounting Type Panel Mount
  • Dimensions (L x W x H) (Approximate) 54 x 67 x 19
  • Operating Temperature Range -30 – 65
  • Mode of Operation On-Delay
  • Repeatability (Max) ±2%
VTM1ACD Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) .5 – 10
  • Actuating System AC/DC
  • Type of Control External Resistor
  • Contact Current Rating 1
  • Delay Time .5 – 10 seconds
  • Contact Arrangement 1 Form A, SPST-NO, 1 N/O Solid State
  • Termination Type .25 x .032 Quick Connect Terminals
  • Mounting Type Mounting Holes
  • Dimensions (L x W x H) (Approximate) 50.8 x 50.8 x 22.48
  • Operating Temperature Range -40 – 65
  • Mode of Operation On-Delay
  • Repeatability (Max) ±1%
VTM1ECD Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Input Voltage 24
  • Timing Range (Off-Time) .5 – 10
  • Actuating System AC/DC
  • Type of Control External Resistor
  • Contact Current Rating 1
  • Delay Time .5 – 10 seconds
  • Contact Arrangement 1 Form A, SPST-NO, 1 N/O Solid State
  • Termination Type .25 x .032 Quick Connect Terminals
  • Mounting Type Mounting Holes
  • Dimensions (L x W x H) (Approximate) 50.8 x 50.8 x 22.48
  • Operating Temperature Range -40 – 65
  • Mode of Operation On-Delay
  • Repeatability (Max) ±1%
VTM1EDD Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 24
  • Input Voltage 24
  • Timing Range (Off-Time) 3 – 60
  • Actuating System AC/DC
  • Type of Control External Resistor
  • Contact Current Rating 1
  • Delay Time 3 – 60 seconds
  • Contact Arrangement 1 Form A, SPST-NO, 1 N/O Solid State
  • Termination Type .25 x .032 Quick Connect Terminals
  • Mounting Type Mounting Holes
  • Dimensions (L x W x H) (Approximate) 50.8 x 50.8 x 22.48
  • Operating Temperature Range -40 – 65
  • Mode of Operation On-Delay
  • Repeatability (Max) ±1%