E71027-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Straight Connector
  • Number of Contact Bolts 6
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 28
  • Conductor Range 185 – 400
  • Conductor Cross-Section 185 – 400
  • Bolt Head Size (Across Flats) 17
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric