VMAXBA Protective Relays
  • Protection Function Undervoltage, Close Differential
  • Time Delay Without
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Input Voltage 240
  • Actuating System AC
  • Operating/Set Voltage 209
  • Release/Reset Voltage 156 – 199
  • Type of Control Locking Potentiometer
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal-Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 49x 49 x 83
  • Operating Temperature Range -10 – 55
  • Mode of Operation Fixed Pick-Up & Adjustable Drop-Out
VMAXAA Protective Relays
  • Protection Function Undervoltage, Close Differential
  • Time Delay Without
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Input Voltage 120
  • Actuating System AC
  • Operating/Set Voltage 104
  • Release/Reset Voltage 78 – 99
  • Type of Control Locking Potentiometer
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal-Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 49x 49 x 83
  • Operating Temperature Range -10 – 55
  • Mode of Operation Fixed Pick-Up & Adjustable Drop-Out
VMAXPA Protective Relays
  • Protection Function Undervoltage, Close Differential
  • Time Delay Without
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Input Voltage 125
  • Actuating System DC
  • Operating/Set Voltage 109
  • Release/Reset Voltage 81 – 103
  • Type of Control Locking Potentiometer
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal-Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 49x 49 x 83
  • Operating Temperature Range -10 – 55
  • Mode of Operation Fixed Pick-Up & Adjustable Drop-Out