1996705-4 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Right Angle
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • VITA 67 Yes
1996771-1 RF Connectors
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012 ANSI/VITA 67.2-2012
  • Connector Interface SMPM
  • Connector Style Jack
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type .047 Semi-Rigid or Flex
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features VITA 67
1996390-1 RF Connectors
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012 ANSI/VITA 67.2-2012
  • Connector Interface SMPM
  • Connector Style Jack
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type .086 Semi-Rigid or Flex
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features VITA 67
1996706-1 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Vertical
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • Accepts SMPM Jack
  • VITA 67 Yes
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Gold
  • Center Contact Material Beryllium Copper
  • Mounting Angle Vertical
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • Accepts OSMM Plug
  • VITA 67 Yes
1996777-2 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Vertical
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • Accepts OSMM Plug
  • VITA 67 Yes
1996883-4 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012
  • Product Type Module
  • Number of Coaxial Contacts 4
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Right Angle
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • VITA 67 Yes
1996884-1 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012
  • Product Type Module
  • Number of Coaxial Contacts 4
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Vertical
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • Accepts SMPM Jack
  • VITA 67 Yes
2101012-1 RF Connectors
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012 ANSI/VITA 67.2-2012
  • Connector Interface SMPM
  • Connector Style Plug
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 200
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Smooth Bore
  • RF Contact Spacing 6.1
  • Mated Outer Diameter (Approximate) 4.75
  • Mating Force Low Force
  • Cable Type .086 Semi-Rigid or Flex
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features VITA 67