400814-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Number of Contact Bolts 2
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 16.2
  • Conductor Range 95 – 185 Circular Solid Only
  • Conductor Cross-Section 95 – 185 Circular Solid Only
  • Palm Hole Diameter 17
  • Bolt Head Size (Across Flats) 17
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric
CA2103-000 Mechanical Connectors  1
  • Technology Shear Bolt
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Number of Contact Bolts 3
  • Visual Inspection No
  • Voltage Class ≤ 36
  • Conductor Material Copper
  • Blocked Yes
  • Inside Diameter 33.5
  • Conductor Range 300 – 500
  • Conductor Cross-Section 300 – 500
  • Bolt Head Size (Across Flats) 19
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type MV Cable Joints
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type Metric