404802692043 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692040 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 47K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692038 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692037 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 4.7K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
TW1103KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
23ESB473MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 47K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
404802692031 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 100K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
17PCSA474MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 470K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
23ESA104MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .4
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
17PCSA103MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
23ESB103MMF50AF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary DPST
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4
3203X104P Trimmers
  • Sealed Semi-Sealed
  • Resistance 100K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3142W102P Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3213X105M Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
404802692039 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 22K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
17PCSA104MA24N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Termination Type Printed Circuit Board
3204X103P Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3204X102P Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3203X103P Trimmers
  • Sealed Semi-Sealed
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
NTC0805J10K Thermistors
  • Size Code 0805
  • Resistance 10K
  • Power Rating .125
  • Tolerance 5%
  • Dimensions 2 x 1.25 x .5
  • Operating Temperature Range -55 – 125
  • Packaging Method Taped & Reeled