V23100V4024A011 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Coil Special Features Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 2000
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 200 – 300 mW
  • Actuating System DC
  • Weight 1.4
  • Insulation Special Features Electrostatic Shield
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
1-1393203-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
V23100V4305B010 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Coil Special Features Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 200
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 100 – 150 mW
  • Actuating System DC
  • Weight 1.8
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7
  • Height Class (Mechanical) 7 – 8 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 7.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4015A Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 2000
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 100 – 150 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4024A000 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 2000
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 200 – 300 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4324C000 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 34
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 175
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.2
  • Coil Resistance 2000
  • Contact Limiting Making Current .4
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 200
  • Coil Power Rating Class 200 – 300 mW
  • Actuating System DC
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 1.8
  • Terminal Type Plug-In
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Gold F
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7
  • Height Class (Mechanical) 7 – 8 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 7.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
1393203-8 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 320
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
V23100V4012A010 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Coil Special Features Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1000
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 100 – 150 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4505A000 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 1026
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 500
  • Contact Limiting Making Current .4
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 0 – 100 mW
  • Actuating System DC
  • Weight 1.6
  • Terminal Type Plug-In
  • Contact Current Rating .2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Gold F
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Mounting Type Socket
  • Length 19.79
  • Width Class (Mechanical) 0 – 6 mm
  • Width 5.1
  • Height Class (Mechanical) 7 – 8 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 7.8
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
1-1393204-3 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Power Rating DC 1317
  • Coil Resistance 1750
  • Coil Voltage Rating 48
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
V23148A 105A101 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 327
  • Coil Resistance 440
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
V23148A1107A101 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 324
  • Coil Resistance 1780
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 2.5 – 4
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 3.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
1-1393204-0 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Power Rating DC 1213
  • Coil Resistance 475
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
1393203-4 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 80
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
1393203-9 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 320
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
1393204-7 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Power Rating DC 1210
  • Coil Resistance 119
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 21.2
  • Insulation Clearance Class 0 – 2.5
  • Width 16.21
  • Height 14.9
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
V23100V4005A Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 500
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 0 – 100 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4005A010 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Coil Special Features Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 500
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 0 – 100 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4005A011 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Coil Special Features Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 500
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 0 – 100 mW
  • Actuating System DC
  • Weight 1.4
  • Insulation Special Features Electrostatic Shield
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23100V4012A000 Signal Relays
  • Product Type Relay
  • Relay Style Reed Relay V23100-V4
  • Relay Type Reed Relay V23100-V4
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .4
  • Contact Voltage Rating 24
  • Contact Switching Voltage (Max) 200
  • Contact Switching Voltage (Max) 200
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1000
  • Contact Limiting Making Current .4
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current .4
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 100 – 150 mW
  • Actuating System DC
  • Weight 1.4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Length 19.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.4
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 16 – 20 mm
  • Height 5.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube