EF0661-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Copper
  • Copper Palm No
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 35
  • Palm Hole Diameter 11
  • Stud Size M10
  • Barrel Diameter 8.4
  • Lug Length 24
  • Barrel Length 24
  • Lug Width 23
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
EF0662-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Copper
  • Copper Palm No
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 70
  • Palm Hole Diameter 11
  • Stud Size M10
  • Barrel Diameter 11
  • Lug Length 28
  • Barrel Length 24
  • Lug Width 22
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
EF1829-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Copper
  • Copper Palm No
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 95
  • Palm Hole Diameter 13
  • Stud Size M12
  • Barrel Diameter 38
  • Lug Length 34
  • Barrel Length 38
  • Lug Width 31
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
EF1830-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Copper
  • Copper Palm No
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 50
  • Palm Hole Diameter 9
  • Stud Size M8
  • Barrel Diameter 10
  • Lug Length 28
  • Barrel Length 24
  • Lug Width 23
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
F68459-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum-Copper
  • Underground Network Component Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Copper
  • Copper Palm No
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 70
  • Barrel Diameter 11
  • Lug Length 28
  • Barrel Length 24
  • Lug Width 22
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Application Type Power Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC