1934182-1 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size 1.31 – 1.63 mm²
  • Insulation Diameter 2.5 – 4.4
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel
1934183-1 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel
1934185-1 Connector Contacts
  • Connector System Wire-to-Board
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Classification Power
  • Contact Base Material Copper
  • Contact Current Rating (Max) 11
  • Termination Method to Wire/Cable Crimp
  • Wire/Cable Size .82 – 1.25 mm²
  • Insulation Diameter 2.2 – 3.9
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18000
  • Packaging Method Reel